Door Lock, Lock System 6-8


Selected variant
Sliding-Door Lock (0.0.458.34)
Sliding-Door Lock
0.0.458.34
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Lock insert, St, suitable for standard cylinder locks
2 drive nuts M4, St, bright zinc-plated
2 Countersunk Screws DIN 7991-M4x12, St, bright zinc-plated

Properties

Article number0.0.458.34
ESD-safeNo
Weightm = 812 g
Delivery unit1 set

Description

Lock System 6-8 enables the use of commercially available mortise locks to DIN 18251 (pin dimension 65 mm) and profile cylinders of locking systems. It is suitable for locking swing and sliding doors from Profiles 6 or 8 and a combination of both Lines. The profile frame does not need to be machined for holding the Lock System.
The screws concealed when the door is locked prevent the Lock System from being dismantled by unauthorised persons.

Its versatile fastening options mean that Lock System 6-8 can be fitted to both right-opening and left-opening doors and to the inside and outside of doors. The lock can be chosen to suit the specific function.
Lock System 6-8 fitted to a sliding door.

Variants

Sort by

Variante de fermeture:  Serrure porte battante
Variante de fermeture:  Serrure porte coulissante

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
eCl@ss 6.0.1
23199090
eCl@ss 11.0
23240190
UNSPSC 7.0
46171503
UNSPSC 9.0
31162503
eCl@ss 7.1
23240190
Customs tariff number
83014090