Slim FIFO rack with suspended material transport

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

The 1000 mm wide FIFO rack from the D30 profile tube system uses the item suspended conveyor system to provide materials ergonomically. The products are suspended from carriages that run on rails with a 3° incline to the removal point. This is particularly advantageous for pipes, cables or floor mats that are not suitable for storage in transport containers.
Two supply levels are available for material provision. One track is reserved for the return of the carriages. The number and length of the tracks can be easily adjusted in the item Engineeringtool.
- Suspended material supply with low-friction carriages
- Two staging levels
- Return track for carriages
- Basic model dimensions: 1800 x 1000 x 1900 mm
- Height, width and depth of the solution can be easily adjusted in the item Engineeringtool
- Alternative versions available as additional sample solutions

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.