Technical Data
Scope of Delivery
1 Steel Mesh Fixing Block 8, Zn, bright zinc-plated
1 grub screw DIN 916 M6x10, St, bright zinc-plated
Properties
Article number | 0.0.725.22 |
---|---|
Torque | M = 1,5 Nm |
Line | line 8 |
ESD-safe | No |
Weight | m = 25 g |
Delivery unit | 1 set |
Description
To achieve a load capacity of 115 J in line with DIN EN ISO 14120:2016, three Steel Mesh Fixing Blocks need to be fitted per 1000 mm. Using four Steel Mesh Fixing Blocks per 1000 mm increases this capacity to 329 J.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 9.0
31101508
UNSPSC 7.0
31101508
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
79070000