Stand Foot Set 8


Selected variant
Stand Foot Set 8 St 120x120/40x40 (0.0.721.73)
Stand Foot Set 8 St 120x120/40x40
0.0.721.73
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 stand foot 8 St 120x120/40x40, St, bright zinc-plated
2 T-Slot Nuts 8 St 2xM8-76, St, bright zinc-plated
4 washers ISO 7089-8-200 HV, St, bright zinc-plated
4 Button-Head Screws ISO 7380 M8x16, St, bright zinc-plated

Properties

Article number0.0.721.73
TorqueM = 25 Nm
Lineline 8
ESD-safeYes
Weightm = 830 g
Delivery unit1 set

Description

Stand Foot Set 8 St 120x120/40x40 can be used to install enclosures and guards securely, including fastening them to the floor. The stand foot is fastened in two vertical Line 8 grooves of a Stand Profile, which enables precise height adjustment.
The stand foot can be anchored securely to the factory floor via four holes, for example using item Screw Anchors ST 10x110 (0.0.688.05).
The stand foot can also be used as a floor fastening element for machine cabins and other profile frames. Since it is connected via the outer Line 8 grooves, horizontal profiles can also run very close to the floor.

Assembly Instructions

Height adjustment can be supported using an ISO 4017 M8x30 hexagon screw fitted into an M8x35 mm thread that has been tapped into a core bore at the end face of the stand profile.
This screw is not included in the scope of supply.

Variants

Sort by

Cote de raccordement:  40x40
Cote de raccordement:  80x40

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
73269098