Parts Container Fastener
Technical Data
Scope of Delivery
1 Parts Container Fastener 80, Al
2 Button-Head Screws ISO 7380-M6x16, St, bright zinc-plated
2 T-Slot Nuts 8 St M6, bright zinc-plated
2 anti-torsion blocks, die-cast zinc, bright zinc-plated
Properties
Article number | 0.0.432.54 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD-safe | Yes |
Weight | m = 90 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Length: 40 mm | Edge length Y: 40 | |
Length: 80 mm | Edge length Y: 80 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
UNSPSC 9.0
56111902
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
73269098