Synchroniser Shaft Set 8 40

* Mandatory information

Technical Data

Properties

Lineline 8
ESD-safeNo
Delivery unit1 set
Status on deliverynot preassembled
cleanroom suitabilityNo

Description

Synchroniser Shaft Set 8 40 combines individual conveyors to create one synchronised solution driven by a shared motor. This configurable assembly brings together the relevant synchronising set and the synchroniser shaft and cover in the desired length.
Synchroniser Shaft Set 8 40 can be used to connect together up to six conveyor belts with customised spacings.
Synchronised multiple conveyors are ideal for moving wider goods such as cardboard and panel-like components. Wide or irregularly shaped products can be transported securely using appropriately placed belts.
Synchroniser Shaft Set 8 40 is compatible with all drive variants in the item Conveyor Belt System – direct, indirect and centre. The synchronisation shaft transmits torque from the drive to a conveyor in the next unit.
The configurable assembly automatically contains all the required components and calculates the necessary length of the shaft and cover. The Synchroniser Shaft Set simplifies the task of designing multiple conveyors with flat belts and timing belts.
The item Engineeringtool sets out both the correct length configuration and full documentation for the multiple conveyor.
The synchroniser shaft set is installed between two drive pulleys as standard. However, if the centre drive is located between two conveyors and drives the multi-conveyor system, the ’gearbox - drive pulley’ configuration must be selected. In this case, the shaft diameter must be selected to match the motor used.