Work bench 4 E FiFo

* Mandatory information

Technical Data

Properties

Delivery unit1 set
Status on deliveryPreassembled
Max. load-carrying capacityM = 400 kg
Type designation4 E FiFo

Description

item work bench 4 E FIFO – a logical and efficient combination of work bench and FIFO rack. Strong, ergonomic and bespoke. Use compatible elements from the Lean Production Building Kit System to design your own customised material supply and container return systems.
This robust bench features an electric height-adjustment system that can raise or lower it to precisely the right ergonomic working height – maximum load-carrying capacity of 400 kg included. The bench can also be moved to programmable positions for material changeovers.
Work bench 4 E FIFO can be configured in six basic sizes or in custom dimensions. It can also be enhanced using elements from the wide range of accessories in the Work Bench System, such as overhangs and cable ducts. The configurator at www.item24.de/config-wb will help you design the perfect work bench for your needs in no time.
The table switch panel with digital height display ensures users can select their desired working height precisely. Thanks to the memory function, three height positions can be stored on the controller and implemented on the bench automatically, at the touch of a button.