Work bench 4 E

* Mandatory information

Technical Data

Properties

Delivery unit1 set
Status on deliveryPreassembled
Max. load-carrying capacityM = 400 kg
Type designation4 E

Description

item work bench 4 E – for work benches that have to exhibit exceptional stability and load-carrying capacity.
In addition to an easy-to-use electric height-adjustment system, one of the key advantages of work bench 4 E is its exceptional load-carrying capacity of up to 4000 N.
The table top is supported by four columns. This design has been specially developed to accommodate/support heavy workpieces and tools.
Work bench 4 E is available in three standard widths, two standard depths and custom dimensions.
All the accessories in the item Work Bench System can be used to configure your ideal work bench 4 E.
The table switch panel with digital height display ensures users can select their desired working height precisely. Thanks to the memory function, three height positions can be stored on the controller and implemented on the bench automatically, at the touch of a button.
A new Cable Duct that has been specially developed for this application is available as an optional accessory for work bench E. It is fitted between the lifting columns.