Tray 6x4 ESD A

0.0.645.95


Technical Data

Work Bench System
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Tray 6x4 ESD (base: Plastic 4 mm, electrostatically dissipative)
2 Angle Locking Brackets 8 80x40

Properties

Article number0.0.645.95
LineWork Bench System
ESD-safeYes
Weightm = 4,1 kg
Delivery unit1 set

Description

Trays ESD come in two versions – F and A. Version F is installed at a fixed right angle while version A features an integrated angle locking bracket so that it can be set at an oblique angle. The ability to accurately reproduce angle settings enables users to precisely calibrate material feed when material supply is being organised according to the pull principle. The raised edge of the tray prevents objects from falling off.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
UNSPSC 7.0
24101706
eCl@ss 11.0
21100291
Customs tariff number
94039990