Technical Data
Scope of Delivery
Tray 6x4 ESD (base: Plastic 4 mm, electrostatically dissipative)
4 Mobile Shelf Supports 8
Properties
Article number | 0.0.645.89 |
---|---|
Line | Work Bench System |
ESD-safe | Yes |
Weight | m = 3,8 kg |
Delivery unit | 1 set |
Description
Thanks to the Line 8 profile groove of SystemMobiles L, T and U, the ESD-safe Tray can be fitted at any height and moved up or down as required. Maximum load-carrying capacity is 40 kg.
Two sizes are available: 600 x 400 mm and 800 x 600 mm. As a result, the ESD-safe Tray is the ideal solution for safely transporting boxes and workpieces.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
UNSPSC 7.0
24101706
eCl@ss 11.0
21100291
Customs tariff number
94039990