Technical Data
Scope of Delivery
Tube collar, inside, Al, natural
Tube collar, outside, Al, natural
Properties
Article number | 0.0.630.61 |
---|---|
Line | Line D30 |
ESD-safe | Yes |
Weight | m = 33 g |
Delivery unit | 1 set |
Description
FV= 500 N
Suitable for connecting up to four Fasteners to a single Tube at the same height.
The optional Cap securely covers any connection points on the Tube Adapter D30 that are not required. Up to three Caps can be fitted to each Tube Adapter D30.
Fz = 500 N
Mx = 5 Nm
My = 50 Nm
Mz = 20 Nm
The force data relates to Fastener D30 (0.0.623.56) combined with Tube Adapter D30. If another fastener is used, the specific force data for that fastener must be taken into account.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024900