Door Profile 8 80x40
Technical Data
Properties
Article number | 0.0.727.36 |
---|---|
Line | line 8 |
ESD-safe | Yes |
Weight | m = 2,373 kg/m |
Delivery unit | 1 pce., length 6000 mm |
Material | Al, anodized |
Colour | natural |
Description
The strike plate for the lock on the Access Door can also be integrated into the weight-optimised profile, as can Flush Bolt 40 (0.0.728.27), which is used to lock and unlock the inactive door leaf. Frame Profile Seal 10x4.8 (0.0.709.96) ensures the door has an all-round seal.
The end faces are sealed using Door Profile Cap Set 8, Inactive Leaf (0.0.727.54).
The Double Access Door can also be opened and closed from both sides and features an all-round seal. The door can be integrated into a frame made of Line 8 profiles with ease.
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | |
Delivery unit: Piece | Length: 6000 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
83024150