Technical Data
Scope of Delivery
2 internal Fastener D30 clamping jaws, die-cast Al, natural
1 Internal Fastener D30 tube insert, die-cast Al, natural
1 Internal Fastener D30 claw, St, bright zinc-plated
1 Hexagon Socket Head Cap Screw DIN 912-M6x16, St, bright zinc-plated
1 Hexagon Socket Head Cap Screw DIN 912-M6x20, St, bright zinc-plated
1 Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
1 Washer, St, bright zinc-plated
Properties
Article number | 0.0.669.52 |
---|---|
Line | Line D30 |
ESD-safe | Yes |
Weight | m = 59 g |
Delivery unit | 1 set |
Status on delivery | Partially preassembled |
Torque | M = 10 Nm |
Description
The flush connection between Fastener D30, internal and a (Profile) Tube D30 also enhances the look of a construction. Moreover, it makes the fastener ideal for retrofitting into the tightest of spaces. This means struts can be quickly built into constructions to provide extra reinforcement.
Cap D30 R15 holds the nut of Fastener D30, internal captive in the fastener half and stops dust and dirt accumulating in the depression.
Fz = 500 N
Mx = 5 Nm
My = 20 Nm
Mz = 20 Nm
Variants
Sort by
Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
Verbindungsart: Winkellage | Montageart: außen | Winkellage: 45° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: integrierte Verdrehsicherung (T1) | |
Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: separate Verdrehsicherung | |
Verbindungsart: Rechtwinkelig | Montageart: innen | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: keine | |
Verbindungsart: Winkellage | Montageart: innen | Winkellage: 45° | 2. Bauform: doppelt | Verdrehsicherung: keine | |
Verbindungsart: Winkellage | Montageart: außen | Winkellage: -90°...90° / 0°...360° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
Verbindungsart: Rechtwinkelig | Montageart: außen | Winkellage: 0° | 2. Bauform: einfach | Verdrehsicherung: separate Verdrehsicherung | |
Verbindungsart: Rechtwinkelig | Montageart: Gewinde | Winkellage: 0° | 2. Bauform: doppelt | Verdrehsicherung: keine | |
Verbindungsart: Winkellage | Montageart: Gewinde | Winkellage: 45° | 2. Bauform: doppelt | Verdrehsicherung: keine |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024900