Wide cantilever rack for long goods

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

This 5-meter-wide cantilever rack has two storage levels for long goods such as corrugated steel or profile sections. Knuckle Feet that are anchored to the floor ensure that the storage rack is stable and secure even when fully loaded. The cantilevers are equipped with elastic Cover Profiles that prevent scratches to protect the goods.
The sturdy frame consists entirely of elements from the MB Building Kit System and can be easily modified for different applications.

- Five cantilevers per storage level
- High rigidity thanks to reinforcing angle brackets
- Dimensions of the basic model: 1800 x 5000 x 740 mm
- Height, width and depth of the application can be individually adapted in the item Engineeringtool

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.