Wide FIFO rack with suspended material transport

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

The 1500 mm wide FIFO Shelf from the D30 profile tube system uses the item suspended conveyor system to provide materials ergonomically. The products hang from carriages that run on rails with a 3° incline to the removal point. The wide shelf can accommodate wires, cables or floor mats on several parallel tracks or be used to supply bulky individual products such as a headliner. Using the item suspended conveyor system can significantly simplify the provision of these goods.
Two supply levels are available for material provision. One track is reserved for the return of the carriages. The number and length of the tracks can be easily adjusted in the item Engineeringtool.
- Plenty of space for storing sensitive materials
- Suspended material supply with low-friction carriages
- Two staging levels
- Return track for carriages
- Basic model dimensions: 1800 x 1000 x 1900 mm
- Height, width and depth of the solution can be easily adjusted in the item Engineeringtool
- Alternative versions available as additional sample solutions

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.