Angle Bracket


Selected variant
Angle Bracket 2V 8 40 (0.0.718.23)
Angle Bracket 2V 8 40
0.0.718.23
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Angle Bracket, die-cast Al, natural
2 inserts, die-cast zinc, bright zinc-plated
2 T-Slot Nuts 8 St M8, St, bright zinc-plated
2 Countersunk Screws DIN 7991 M8x18, St, bright zinc-plated

Properties

Article number0.0.718.23
TorqueM = 25 Nm
Lineline 8
ESD-safeNo
Weightm = 101 g
Delivery unit1 set

Description

Angle Bracket 2V 8 40 features two inserts with anti-torsion features. It can be used to create right-angled and crossing profile connections with no need for additional machining. This metal bracket can also be used to fasten panel elements to profiles.
The inserts can be fitted in 90° increments and reversed. This ensures the anti-torsion features can be positioned to match the alignment of the profile groove. Reversing the insert creates a flat surface.
The inserts are positioned on the reverse sides of the Angle Bracket and are secured by the screw. A screwdriver can be used to help adjust their orientation.

Variants

Sort by

Line:  5Material:  Die-cast zincColour:  White aluminium White aluminiumWith anti-torsion device:  Anti-torsion feature:  Single
Line:  6Material:  Die-cast zincColour:  White aluminium White aluminiumWith anti-torsion device:  Anti-torsion feature:  Single
Line:  8Material:  Die-cast zincColour:  White aluminium White aluminiumWith anti-torsion device:  Anti-torsion feature:  Single
Line:  8Material:  Die-cast aluminiumColour:  White aluminium White aluminiumWith anti-torsion device:  Anti-torsion feature:  Double
Line:  5Material:  Sintered steelColour:  White aluminium White aluminiumWith anti-torsion device:  XAnti-torsion feature:  None
Line:  6Material:  Sintered steelColour:  White aluminium White aluminiumWith anti-torsion device:  XAnti-torsion feature:  None
Line:  8Material:  Sintered steelColour:  White aluminium White aluminiumWith anti-torsion device:  XAnti-torsion feature:  None
Line:  8Material:  SteelColour:  White aluminium White aluminiumWith anti-torsion device:  XAnti-torsion feature:  None
Line:  8Material:  SteelColour:  Grey GreyWith anti-torsion device:  XAnti-torsion feature:  None
Line:  10Material:  SteelColour:  White aluminium White aluminiumWith anti-torsion device:  XAnti-torsion feature:  None

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169910