Workstation interlinking with conveyor belts in an U-configuration

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

Conveyor belts can be linked together to form a U-shaped cell for optimum use of space. Goods are transported gently at a 90° angle from one conveyor section to the next. Thanks to the item center drive, the deflections remain free of interfering contours, allowing the conveyor belts to be placed directly next to each other. A rail with slide strips and a horizontal roller in the corner ensure a smooth transition between the conveyors.
Work benches can be placed on both sides of the line in the quantities required to suit the work process. The drives can be positioned anywhere along the conveyor line. This allows all components to be optimally positioned for maximum productivity.
You can easily adjust all details such as the height, width and length of the transport route, the type of conveyor belts and the equipment to suit the application using the item Engineeringtool. The workstations can be planned in detail in the item Work Bench Configurator.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.