Timing Belt
Technical Data
Properties
Article number | 0.0.600.28 |
---|---|
ESD-safe | No |
Weight | m = 200 g/m |
Delivery unit | 1 roll, length 50 m |
Colour | anthracite |
Description
KLE linear units are supplied ready for installation with a stroke length of up to 5750 mm. They are available in lines 6 and 8 with corresponding grooves on the outside. With an overall width of just 60 mm including the slide, the KLE 6 linear unit is one of the narrowest linear units with roller guides.
The special aluminium support profile ensures high load-bearing capacity and low-vibration operation. Thanks to their smooth running and resilient drive elements, KLE linear units are particularly suitable for positioning tasks with high travel speeds.
The guide carriage runs on four rollers and two hardened guide shafts within the profile. A carriage plate KLE or compound slide plate KLE is used to connect applications. The timing belt tensioning device is integrated into the deflection.
The KLE 8 linear unit has been tested for cleanroom suitability up to ISO class 6 in accordance with ISO 14644-1.
Variants
Sort by
Timing Belt width: 10 mm | Riemenprofil: T5 | Delivery unit: Cut-off | Length: 50 ... 50000 | Colour: ![]() | |
Timing Belt width: 10 mm | Riemenprofil: T5 | Delivery unit: Roll | Length: 50000 | Colour: ![]() | |
Timing Belt width: 25 mm | Riemenprofil: T10 | Delivery unit: Cut-off | Length: 100 ... 50000 | Colour: ![]() | |
Timing Belt width: 25 mm | Riemenprofil: T10 | Delivery unit: Roll | Length: 50000 | Colour: ![]() | |
Timing Belt width: 50 mm | Riemenprofil: T10 | Delivery unit: Cut-off | Length: 100 ... 50000 | Colour: ![]() | |
Timing Belt width: 50 mm | Riemenprofil: T10 | Delivery unit: Roll | Length: 50000 | Colour: ![]() | |
Timing Belt width: 16 mm | Riemenprofil: AT3 | Delivery unit: Cut-off | Length: 200 ... 50000 | Colour: ![]() | |
Timing Belt width: 16 mm | Riemenprofil: AT3 | Delivery unit: Roll | Length: 50000 | Colour: ![]() | |
Timing Belt width: 25 mm | Riemenprofil: AT5 | Delivery unit: Cut-off | Length: 0 ... 50000 | Colour: ![]() | |
Timing Belt width: 25 mm | Riemenprofil: AT5 | Delivery unit: Roll | Length: 50000 | Colour: ![]() | |
Timing Belt width: 34 mm | Riemenprofil: AT10 | Delivery unit: Cut-off | Length: 0 ... 50000 | Colour: ![]() | |
Timing Belt width: 34 mm | Riemenprofil: AT10 | Delivery unit: Roll | Length: 50000 | Colour: ![]() |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170205
eCl@ss 11.0
23170205
eCl@ss 4.0
23170205
eCl@ss 4.1
23170205
eCl@ss 5.0
23170205
eCl@ss 5.1
23170205
eCl@ss 6.0.1
23170205
eCl@ss 7.1
23170205
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
39269097