Angle Bracket Cap
Technical Data
Properties
Article number | 0.0.005.06 |
---|---|
Line | line 12 |
ESD-safe | No |
Weight | m = 20 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Colour | black |
Variants
Sort by
Serie: 5 | Largo: 20 | Ancho: 26.87 | Dimensiones exteriores: 20x20 | Tapetas, color: ![]() | |
Serie: 5 | Largo: 20 | Ancho: 55.15 | Dimensiones exteriores: 40x40 | Tapetas, color: ![]() | |
Serie: 6 | Largo: 30 | Ancho: 41 | Dimensiones exteriores: 30x30 | Tapetas, color: ![]() | |
Serie: 6 | Largo: 30 | Ancho: 83.5 | Dimensiones exteriores: 60x60 | Tapetas, color: ![]() | |
Serie: 8 | Largo: 40 | Ancho: 55.68 | Dimensiones exteriores: 40x40 | Tapetas, color: ![]() | |
Serie: 8 | Largo: 40 | Ancho: 55.68 | Dimensiones exteriores: 40x40 | Tapetas, color: ![]() | |
Serie: 8 | Largo: 40 | Ancho: 111.72 | Dimensiones exteriores: 80x80 | Tapetas, color: ![]() | |
Serie: 8 | Largo: 40 | Ancho: 111.72 | Dimensiones exteriores: 80x80 | Tapetas, color: ![]() | |
Serie: 8 | Largo: 40 | Ancho: 178 | Dimensiones exteriores: 160x80 | Tapetas, color: ![]() | |
Serie: 8 | Largo: 40 | Ancho: 178 | Dimensiones exteriores: 160x80 | Tapetas, color: ![]() | |
Serie: 12 | Largo: 60 | Ancho: 83.2 | Dimensiones exteriores: 60x60 | Tapetas, color: ![]() | |
Serie: 12 | Largo: 60 | Ancho: 168.8 | Dimensiones exteriores: 120x120 | Tapetas, color: ![]() |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162502
eCl@ss 11.0
23360292
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
39269097