Flush-Mounted Socket
Technical Data
Scope of Delivery
Socket, PA, black
Cover frame with swing lid and seal, PA, black
Protection: IP 44
Insulation box, PA, grey
2-pin + earth, 16 A, 250 V
Properties
Article number | 0.0.465.84 |
---|---|
ESD-safe | No |
Weight | m = 57 g |
Delivery unit | 1 pce. |
Description
When using the supplied insulation box with strain relief and shock-proof leads, the conduit elements do not need to be connected to the protective conductor system. Electrical connection must be carried out only by a fully qualified electrician.
The sockets are VDE-compliant (German standard sockets).
The 2-pole connection is designed for standard conditions (16 A and 250 V alternating current).
Assembly Instructions
Variants
Sort by
Cover: None | |
Cover: With cover |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
UNSPSC 9.0
39121402
eCl@ss 11.0
27144042
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
UNSPSC 7.0
39121402
Customs tariff number
85366990