Hand-Grip Element
Technical Data
Scope of Delivery
Hand grip, PA-GF, grey
Cap for hand grip, PA-GF, grey
Cap D25, PA-GF, grey
Button-Head Screw ISO 7380-M6x16, St, bright zinc-plated
Properties
Article number | 0.0.601.65 |
---|---|
Line | line X |
Line | line 8 |
ESD-safe | No |
Weight | m = 44 g |
Delivery unit | 1 set |
Description
M6x20 threads are provided in the core bore of the Profile D25 which is then press-fitted in the correct position in the Hand Grip Elements. All M6 screw connections of Hand Grip Element X D25 should be tightened with a torque of M = 4 Nm.
Before being inserted in this Hand Grip Element, the second Profile D25 must be countersunk around the core bore.
Variants
Sort by
Baureihe: 8 | |
Baureihe: X |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
UNSPSC 7.0
31162801
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39269097