Retaining Cord
Technical Data
Technical note
Elastomer, resistant to oils, water and cleaning agents
Properties
| Article number | 0.0.485.89 | 
|---|---|
| Line | Work Bench System | 
| Property | clear | 
| ESD-safe | No | 
| Weight | m = 6 g/m | 
| Delivery unit | 1 roll, length 10 m | 
| Material | Elastomer, resistant to oils, water and cleaning agents | 
Variants
Sort by
| Delivery unit: Cut-off | Length: 10 ... 10000 | Diameter: ø 3 mm | Colour:    clear | |
| Delivery unit: Roll | Length: 10000 | Diameter: ø 3 mm | Colour:    clear | |
| Delivery unit: Cut-off | Length: 10 ... 20000 | Diameter: ø 6 mm | Colour:    Grey | |
| Delivery unit: Roll | Length: 20000 | Diameter: ø 6 mm | Colour:    Grey | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 21100290
eCl@ss 4.0
 21100201
eCl@ss 11.0
 21100290
UNSPSC 9.0
 30102315
eCl@ss 4.1
 21100201
eCl@ss 5.0
 21100201
eCl@ss 5.1
 21100201
eCl@ss 6.0.1
 21100290
UNSPSC 7.0
 30102315
eCl@ss 7.1
 21100290
Customs tariff number
 39162000


 clear
 Grey