Retaining Cord
* Mandatory information
 Technical Data
Properties
| Article number | 0.0.622.12 | 
|---|---|
| Line | Work Bench System | 
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 10 g/m | 
| Delivery unit | cut-off max. 20 m | 
| Material | NBR | 
| Colour | grey | 
Description
Variants
Sort by
| Liefereinheit: Zuschnitt | Länge: 10 ... 10000 | Durchmesser: ø 3 mm | Farbe:    klar | |
| Liefereinheit: Rolle | Länge: 10000 | Durchmesser: ø 3 mm | Farbe:    klar | |
| Liefereinheit: Zuschnitt | Länge: 10 ... 20000 | Durchmesser: ø 6 mm | Farbe:    grau | |
| Liefereinheit: Rolle | Länge: 20000 | Durchmesser: ø 6 mm | Farbe:    grau | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 21100290
UNSPSC 7.0
 30102316
UNSPSC 9.0
 30102316
eCl@ss 4.0
 21100201
eCl@ss 11.0
 21100290
eCl@ss 4.1
 21100201
eCl@ss 5.0
 21100201
eCl@ss 5.1
 21100201
eCl@ss 6.0.1
 21100290
eCl@ss 7.1
 21100290
Customs tariff number
 39161000
Retaining Cord
* Mandatory information
 

 klar
 grau


