Technical Data
Properties
| Line | line 6 |
|---|---|
| ESD-safe | No |
| Moment of Inertia, x-axis | Ix = 28.09 cm4 |
| Moment of Inertia, y-axis | Iy = 43.46 cm4 |
| Total mass | m = m1 + H * m2 |
| Maximum operating load | Fx max = 250 N |
| Maximum force in direction y | Fy max = 100 N |
| Maximum force in direction z | Fz max = 75 N |
| Weight per length of the drive medium (timing belt, chain) | mlz = 0 kg/m |
| Efficiency | . = 0.4 |
| Delivery unit | 1 pce. |
| Basic mass (when stroke length = 0 mm) | m1 = 1.472 kg |
| Mass per mm of stroke | m2 = 3.388 g/mm |
| Max. speed | Vmax = 0.03 m/s |
| Repeat accuracy | . = 0.5 mm |
| Stroke max. | Hmax = 2,800 mm |
| max. drive torque | . = 1 Nm |
| Maximum moment around the x axis | Mx max = 1 Nm |
| Maximum moment around the y axis | My max = 5 Nm |
| Maximum moment around the z axis | Mz max = 6.5 Nm |
| Safety clearance | smin = 10 mm |
| Type designation | 0.0.714.00 |
| Stroke | h = 3 mm/r |
Description
The maintenance-free turnkey system achieves a duty cycle of up to 1000 km and the Line 6 grooves on the aluminium support profile ensure compatibility with the item Building Kit System.