Technical Data
Properties
| Line | line 5 |
|---|---|
| ESD-safe | No |
| Moment of Inertia, x-axis | Ix = 7.3 cm4 |
| Moment of Inertia, y-axis | Iy = 11.01 cm4 |
| Maximum operating load | Fx max = 150 N |
| Maximum force in direction y | Fy max = 250 N |
| Maximum force in direction z | Fz max = 200 N |
| Weight per length of the drive medium (timing belt, chain) | mlz = 0.064 kg/m |
| Efficiency | . = 1 |
| Delivery unit | 1 pce. |
| Max. speed | Vmax = 5 m/s |
| Repeat accuracy | . = 0.1 mm |
| Stroke max. | Hmax = 2,800 mm |
| max. drive torque | . = 2.2 Nm |
| Maximum moment around the x axis | Mx max = 4 Nm |
| Maximum moment around the y axis | My max = 8 Nm |
| Maximum moment around the z axis | Mz max = 15 Nm |
| Type designation | 0.0.710.86 |
| Stroke | h = 90 mm/r |
Description
The tension of the timing belt and the play on the carriage are easy to adjust. Timing Belt AT3 keeps everything running smoothly.
This shaft can be safely covered with Synchroniser Shaft Cover Set KLE 5 40x40 (0.0.717.72), Conduit Profile U 40x40 E and its matching Lid Profile.