Technical Data
Properties
| Line | line 6 |
|---|---|
| ESD-safe | No |
| Moment of Inertia, torsional | It = 6.64 cm4 |
| Moment of Inertia, x-axis | Ix = 44.49 cm4 |
| Moment of Inertia, y-axis | Iy = 57.11 cm4 |
| Total mass | m = m1 + H * m2 |
| Maximum operating load | Fx max = 500 N |
| Maximum force in direction y | Fy max = 750 N |
| Maximum force in direction z | Fz max = 500 N |
| Weight per length of the drive medium (timing belt, chain) | mlz = 0.082 kg/m |
| Efficiency | . = 1 |
| Max. speed | up to 10 m/s |
| Delivery unit | 1 pce. |
| Basic mass (when stroke length = 0 mm) | m1 = 4.074 kg |
| Mass per mm of stroke | m2 = 4.889 g/mm |
| Max. acceleration | amax = 10 m/s2 |
| Max. speed | Vmax = 10 m/s |
| Repeat accuracy | . = 0.1 mm |
| Mass moment of inertia when stroke length = 0 mm | J0 = 705 kg mm2 |
| Mass moment of inertia per kg of payload | JN = 608.6 kg mm2/kg |
| Mass moment of inertia per m of stroke | JH = 100 kg mm2/m |
| Stroke max. | Hmax = 5,750 mm |
| max. drive torque | . = 12 Nm |
| Maximum moment around the x axis | Mx max = 20 Nm |
| Maximum moment around the y axis | My max = 50 Nm |
| Maximum moment around the z axis | Mz max = 75 Nm |
| Frictional moment | . = 1 Nm |
| Safety clearance | smin = 26 mm |
| Support width when Fy max. | . = 1,500 mm |
| Support width when Fz max. | . = 1,600 mm |
| Type designation | 0.0.605.07 |
| Stroke | h = 155 mm/r |
| Resistance Moment, x-axis | Wx = 13.11 cm3 |
| Resistance Moment, y-axis | Wy = 19.04 cm3 |
Description
KLE linear units are supplied ready for installation with a stroke length of up to 5750 mm. They are available in lines 6 and 8 with corresponding grooves on the outside. With an overall width of just 60 mm including the slide, the KLE 6 linear unit is one of the narrowest linear units with roller guides.
The special aluminium support profile ensures high load-bearing capacity and low-vibration operation. Thanks to their smooth running and resilient drive elements, KLE linear units are particularly suitable for positioning tasks with high travel speeds.
The guide carriage runs on four rollers and two hardened guide shafts within the profile. A carriage plate KLE or compound slide plate KLE is used to connect applications. The timing belt tensioning device is integrated into the deflection.
The KLE 8 linear unit has been tested for cleanroom suitability up to ISO class 6 in accordance with ISO 14644-1.
It should not exceed 1mm/m.
The KLE profile must be given appropriate support if the linearity of movement has to be very precise.
Two ø4H7 pinning holes are provided in the KLE 6 60x60 cover plate for this purpose.
It is advisable to use the dowel pins supplied with the carriage set in combination with the carriage plates.
KLE 6 60x60: Dowel Pin ISO 2338 4h8x30
KLE 8 80x80: Dowel Pin ISO 2338 6h8x40
If not using the original carriage plates, the pattern of holes must be copied from the drawings and transferred onto the custom carriage constructions.
v = vertical orientation
Maximum possible acceleration in relation to moved mass and installation orientation