Linear Unit KRF 8 80x40 ZR, right-hand input shaft
* Mandatory information
Technical Data
Properties
| Line | line 8 |
|---|---|
| ESD-safe | No |
| Cross-sectional area | A = 15.58 cm2 |
| Moment of Inertia, torsional | It = 18.31 cm4 |
| Moment of Inertia, x-axis | Ix = 95.62 cm4 |
| Moment of Inertia, y-axis | Iy = 22.3 cm4 |
| Total mass | m = m1 + H * m2 |
| Maximum operating load | Fx max = 1,000 N |
| Maximum force in direction y | Fy max = 2,500 N |
| Maximum force in direction z | Fz max = 2,500 N |
| Weight per length of the drive medium (timing belt, chain) | mlz = 0.119 kg/m |
| Efficiency | . = 1 |
| Max. speed | up to 10 m/s |
| Delivery unit | 1 pce. |
| Basic mass (when stroke length = 0 mm) | m1 = 5.12 kg |
| Mass per mm of stroke | m2 = 4.699 g/mm |
| Max. acceleration | amax = 10 m/s2 |
| Max. speed | Vmax = 10 m/s |
| Repeat accuracy | . = 0.1 mm |
| Mass moment of inertia when stroke length = 0 mm | J0 = 1,121 kg mm2 |
| Mass moment of inertia per kg of payload | JN = 532.6 kg mm2/kg |
| Mass moment of inertia per m of stroke | JH = 127 kg mm2/m |
| Stroke max. | Hmax = 5,760 mm |
| max. drive torque | . = 23 Nm |
| Maximum moment around the x axis | Mx max = 50 Nm |
| Maximum moment around the y axis | My max = 140 Nm |
| Maximum moment around the z axis | Mz max = 140 Nm |
| Frictional moment | . = 2 Nm |
| Safety clearance | smin = 20 mm |
| Support width when Fy max. | . = 500 mm |
| Support width when Fz max. | . = 1,100 mm |
| Type designation | 0.0.648.66 |
| Stroke | h = 145 mm/r |
| Resistance Moment, x-axis | Wx = 22.82 cm3 |
| Resistance Moment, y-axis | Wy = 11.15 cm3 |
Description
•Light, quiet-running rollers arranged in a criss-cross pattern for high speed
•Innovative track technology – high-strength steel tracks rigidly connected to the aluminium guide profile
•Solid, rigid sliding carriage with a broad range of attachment options and integrated timing-belt clamp profile
•Drive Unit with internal reversing mechanism to give the smoothest possible movement when working with low moving mass
•Three Profile 8 grooves on three sides of the KRF guide profile ensure unbeatable flexibility for attachment geometries
•Simple adjustment with minimum maintenance requirements, all elements externally accessible
•Axes of customised length, guide length up to max. 6000 mm
•Motors can be adapted using universal coupling elements in the Drive Set
Linear Unit KRF is augmented by a range of useful accessories that enable simple attachment of slide constructions and drive modules.
Guide slide with eight-piece roller-bearing mounting, oil-lubricated roller contact (re-lubrication every 6 months or every 2500 km)
Acceleration: max. 10 m/s²
Stroke velocity: max. 10 m/s
Linear Unit KRF boasts exceptional precision and low-vibration linear movement. Repeat accuracy is ± 0.1 mm.
The mass of a Linear Unit KRF can be determined from the stroke length (without payload):
m = m1 + H x m2
v = vertical orientation
Maximum possible acceleration in relation to moved mass and installation orientation
Downloads
CAD Data
Linear Unit KRF 8 80x40 ZR, right-hand input shaft
* Mandatory information