Technical Data
Properties
| Line | line 8 |
|---|---|
| ESD-safe | No |
| Moment of Inertia, torsional | It = 128.4 cm4 |
| Moment of Inertia, x-axis | Ix = 187.7 cm4 |
| Moment of Inertia, y-axis | Iy = 187.7 cm4 |
| Total mass | m = m1 + H * m2 |
| Maximum operating load | Fx max = 870 N |
| Maximum force in direction y | Fy max = 1,300 N |
| Maximum force in direction z | Fz max = 880 N |
| Gear ratio | i = 16 |
| Weight per length of the drive medium (timing belt, chain) | mlz = 0.123 kg/m |
| Efficiency | . = 1 |
| Max. speed | up to 10 m/s |
| Delivery unit | 1 pce. |
| Basic mass (when stroke length = 0 mm) | m1 = 7.801 kg |
| Mass per mm of stroke | m2 = 9.101 g/mm |
| Max. acceleration | amax = 10 m/s2 |
| Max. speed | Vmax = 10 m/s |
| Repeat accuracy | . = 0.15 mm |
| Mass moment of inertia when stroke length = 0 mm | J0 = 1,816.5 kg mm2 |
| Mass moment of inertia per kg of payload | JN = 569.9 kg mm2/kg |
| Mass moment of inertia per m of stroke | JH = 70.3 kg mm2/m |
| Stroke max. | Hmax = 5,760 mm |
| max. drive torque | . = 20 Nm |
| Maximum moment around the x axis | Mx max = 39 Nm |
| Maximum moment around the y axis | My max = 35 Nm |
| Maximum moment around the z axis | Mz max = 52 Nm |
| Frictional moment | . = 0.9 Nm |
| Safety clearance | smin = 40 mm |
| Support width when Fy max. | . = 2,100 mm |
| Support width when Fz max. | . = 2,500 mm |
| Type designation | 0.0.663.32 |
| Stroke | h = 150 mm/r |
| Resistance Moment, x-axis | Wx = 46.92 cm3 |
| Resistance Moment, y-axis | Wy = 46.92 cm3 |
Description
The carriage has a flat surface for accommodating application-specific mounting holes.
The ingenious positioning collars ensure that the chosen application can be mounted on the carriage with exceptional precision. This reduces setup times and makes maintenance work easier. Various support profiles are available so that profile deflection can be minimised for high loads and support spans.
v = vertical orientation
Maximum possible acceleration in relation to moved mass and installation orientation