Technical Data
Properties
| Line | line 8 |
|---|---|
| ESD-safe | No |
| Moment of Inertia, torsional | It = 261.66 cm4 |
| Moment of Inertia, x-axis | Ix = 574.86 cm4 |
| Moment of Inertia, y-axis | Iy = 274.86 cm4 |
| Total mass | m = m1 + H * m2 |
| Maximum operating load | Fx max = 1,200 N |
| Maximum force in direction y | Fy max = 2,400 N |
| Maximum force in direction z | Fz max = 1,600 N |
| Gear ratio | i = 16 |
| Weight per length of the drive medium (timing belt, chain) | mlz = 0.123 kg/m |
| Efficiency | . = 1 |
| Max. speed | up to 10 m/s |
| Delivery unit | 1 pce. |
| Basic mass (when stroke length = 0 mm) | m1 = 13.293 kg |
| Mass per mm of stroke | m2 = 14.218 g/mm |
| Max. acceleration | amax = 10 m/s2 |
| Max. speed | Vmax = 10 m/s |
| Repeat accuracy | . = 0.15 mm |
| Mass moment of inertia when stroke length = 0 mm | J0 = 11,839.5 kg mm2 |
| Mass moment of inertia per kg of payload | JN = 1,985.9 kg mm2/kg |
| Mass moment of inertia per m of stroke | JH = 244.7 kg mm2/m |
| Stroke max. | Hmax = 5,820 mm |
| max. drive torque | . = 52 Nm |
| Maximum moment around the x axis | Mx max = 76 Nm |
| Maximum moment around the y axis | My max = 64 Nm |
| Maximum moment around the z axis | Mz max = 96 Nm |
| Frictional moment | . = 1 Nm |
| Safety clearance | smin = 10 mm |
| Support width when Fy max. | . = 1,900 mm |
| Support width when Fz max. | . = 3,200 mm |
| Type designation | 0.0.663.35 |
| Stroke | h = 280 mm/r |
| Resistance Moment, x-axis | Wx = 92.72 cm3 |
| Resistance Moment, y-axis | Wy = 67.71 cm3 |
Description
The carriage has a flat surface for accommodating application-specific mounting holes and the ingenious positioning collars ensure that the chosen application can be mounted with exceptional precision. As a result, changeover and maintenance operations can be completed in record time. Various support profiles are available so that profile deflection can be minimised for high loads and support spans.
v = vertical orientation
Maximum possible acceleration in relation to moved mass and installation orientation