Closed panels
* Mandatory information
 Technical Data
Technical note
Panel dimensions approx. 3000x1500 mm
Properties
| Article number | 0.0.026.73 | 
|---|---|
| Property | natural anodized | 
| ESD-safe | No | 
| Weight, spec. Surface | m = 5.55 kg/m2 | 
| Delivery unit | cut-off max. 2920x1470 mm | 
| Material | Al-PE compound | 
Description
Compound Material takes the form of a sandwich panel made from aluminium and plastic. It is made up of 3 permanently bonded layers (0.5 mm aluminium, 3.0 mm polyethylene, 0.5 mm aluminium).
Compound Material has good shear rigidity, flexural strength and buckling strength. The rigidity is provided by the 0.5 mm thick aluminium outer sheets made from AlMg1. Consequently, the core material (PE) does not need to be taken into account when calculating the permitted stresses.
Variants
Sort by
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Cut-off | Length: 50 ... 2410 | Width: 50 ... 1190 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Piece | Length: 2440 | Width: 1220 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 7030 (Stone grey) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 7030 (Stone grey) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 5014 (Pigeon blue) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 5014 (Pigeon blue) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 3000 (Flame red) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 3000 (Flame red) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 9017 (Traffic black) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 9017 (Traffic black) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 9016 (Traffic white) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    Anthracite | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 9016 (Traffic white) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    Anthracite | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 2040 | Material: Solid plastic | Colour:    RAL 9003 (Signal white) | |
| Delivery unit: Piece | Length: 2800 | Width: 2070 | Material: Solid plastic | Colour:    RAL 9003 (Signal white) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 9016 (Traffic white) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 9016 (Traffic white) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Cut-off | Length: 50 ... 2410 | Width: 50 ... 1190 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Piece | Length: 2440 | Width: 1220 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 9017 (Traffic black) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 9017 (Traffic black) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Cut-off | Length: 50 ... 2410 | Width: 50 ... 1190 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Piece | Length: 2440 | Width: 1220 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 7030 (Stone grey) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 7030 (Stone grey) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 5014 (Pigeon blue) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 5014 (Pigeon blue) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 9017 (Traffic black) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 9017 (Traffic black) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    RAL 9016 (Traffic white) | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    RAL 9016 (Traffic white) | |
| Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour:    Anthracite | |
| Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour:    Anthracite | |
| Delivery unit: Cut-off | Length: 50 ... 2410 | Width: 50 ... 1190 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Piece | Length: 2440 | Width: 1220 | Material: Solid plastic | Colour:    RAL 7035 (Light grey) | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass XT | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Acrylic glass XT | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Acrylic glass XT | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass XT | Colour:    smoke coloured tinted | |
| Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour:    smoke coloured tinted | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 2970 | Width: 50 ... 1970 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Piece | Length: 3000 | Width: 2000 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour:    smoke coloured tinted | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour:    smoke coloured tinted | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour:    clear | |
| Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour:    smoke coloured tinted | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour:    smoke coloured tinted | |
| Delivery unit: Cut-off | Length: 50 ... 1970 | Width: 50 ... 970 | Material: Polyethylene | Colour:    RAL 9005 (Jet black) | |
| Delivery unit: Piece | Length: 2000 | Width: 1000 | Material: Polyethylene | Colour:    RAL 9005 (Jet black) | |
| Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour:    RAL 9004 (Signal black) | |
| Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour:    RAL 9004 (Signal black) | |
| Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour:    RAL 9005 (Jet black) | |
| Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour:    RAL 9005 (Jet black) | |
| Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour:    RAL 9005 (Jet black) | |
| Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour:    RAL 9005 (Jet black) | |
| Delivery unit: Cut-off | Length: 50 ... 2920 | Width: 50 ... 1470 | Material: Al-PE composite | Colour:    Aluminium, natural | |
| Delivery unit: Piece | Length: 3000 | Width: 1500 | Material: Al-PE composite | Colour:    Aluminium, natural | |
| Delivery unit: Cut-off | Length: 50 ... 2970 | Width: 50 ... 1470 | Material: AlMg1 | Colour:    Untreated | |
| Delivery unit: Piece | Length: 3000 | Width: 1500 | Material: AlMg1 | Colour:    Untreated | |
| Delivery unit: Cut-off | Length: 50 ... 2970 | Width: 50 ... 1470 | Material: AlMg1 | Colour:    Aluminium, natural | |
| Delivery unit: Piece | Length: 3000 | Width: 1500 | Material: AlMg1 | Colour:    Aluminium, natural | |
| Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour:    Grey | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour:    Grey | |
| Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour:    Grey | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour:    Grey | |
| Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour:    White | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour:    White | |
| Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour:    RAL 7042 (Traffic grey) | |
| Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour:    RAL 7042 (Traffic grey) | |
| Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour:    RAL 7046 (Telegrey) | |
| Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour:    RAL 7046 (Telegrey) | |
| Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour:    Black | |
| Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour:    Black | |
| Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour:    RAL 7046 (Telegrey) | |
| Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour:    RAL 7046 (Telegrey) | |
| Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour:    Black | |
| Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour:    Black | 
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 35020501
eCl@ss 11.0
 23360403
eCl@ss 4.0
 35020501
eCl@ss 4.1
 35020501
eCl@ss 5.0
 35020501
eCl@ss 5.1
 35020501
eCl@ss 6.0.1
 35020501
eCl@ss 7.1
 35020501
UNSPSC 7.0
 30102206
UNSPSC 9.0
 30102206
Customs tariff number
 76061230
Closed panels
* Mandatory information
 

 RAL 7035 (Light grey)



 RAL 7030 (Stone grey)

 RAL 5014 (Pigeon blue)

 RAL 3000 (Flame red)

 RAL 9017 (Traffic black)

 RAL 9016 (Traffic white)
 Anthracite


 RAL 9003 (Signal white)

























 clear





 smoke coloured tinted

































 RAL 9005 (Jet black)

 RAL 9004 (Signal black)




 Aluminium, natural

 Untreated



 Grey



 White

 RAL 7042 (Traffic grey)

 RAL 7046 (Telegrey)

 Black



