Plastic Pro
* Mandatory information
 Technical Data
Technical note
Thickness tolerance ± 5 %
Properties
| Article number | 0.0.725.78 | 
|---|---|
| ESD-safe | No | 
| Weight, spec. Surface | m = 13.51 kg/m2 | 
| Delivery unit | cut-off max. 2520x1830 mm | 
| Material | HPL composite | 
| Colour | white similar to RAL 9016 | 
| cleanroom suitability | Yes | 
Description
The hardened surface exhibits excellent chemical resistance to aggressive cleaning agents. The surface is also highly resistant to hydrogen peroxide gas (H2O2).
What’s more, the HPL panels exhibit excellent abrasion resistance and impact strength right up to their edges. Since Plastic Pro is not susceptible to scratching or corrosion, it can be used as an alternative to stainless steel surfaces in work areas that are heavily used.
Note: Panel elements made of Plastic Pro must be stored and transported lying flat until they are installed.
- Chemical resistance
- Suitability for cleaning
- Exposure to H2O2 gas
- Outgassing of volatile organic compounds (VOCs)
Variants
Sort by
| Liefereinheit: Zuschnitt | Länge: 50 ... 2520 | Breite: 50 ... 1830 | Plattenstärke: 4 mm | |
| Liefereinheit: Stück | Länge: 2550 | Breite: 1860 | Plattenstärke: 4 mm | |
| Liefereinheit: Zuschnitt | Länge: 50 ... 2520 | Breite: 50 ... 1830 | Plattenstärke: 10 mm | |
| Liefereinheit: Stück | Länge: 2550 | Breite: 1860 | Plattenstärke: 10 mm | 
Downloads
CAD Data
Files
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 35030401
eCl@ss 11.0
 23360490
eCl@ss 4.0
 35030401
UNSPSC 9.0
 30102215
eCl@ss 4.1
 35030401
eCl@ss 5.0
 35040401
eCl@ss 6.0.1
 35040401
eCl@ss 5.1
 35040401
eCl@ss 7.1
 35030401
UNSPSC 7.0
 30102215
Customs tariff number
 39219030
Plastic Pro
* Mandatory information
 










