PVC Strip
Technical Data
Properties
| Article number | 0.0.731.87 | 
|---|---|
| ESD-safe | No | 
| Weight | m = 496 g/m | 
| Hardness | 80 Sh A | 
| Delivery unit | 1 roll, length 50 m | 
| Material | PVC | 
| Colour | red transparent | 
Description
PVC Strips 200x2 are available as cut-offs or as a 50-metre roll that can be cut to size as required.
Note: The length and number of PVC Strips and the size of overlap can be calculated with the aid of the installation guide.
Staff and transport trolleys can easily pass through the semi-transparent partitions. As the strips are fastened to a Line 8 groove individually, both single strips and Strip Holders can be replaced without having to take down the entire curtain.
Assembly Instructions
Variants
Sort by
| Jednostka dostawcza: Przycięcie | Długość: 200 ... 4000 | Kolor:    przezroczysta | |
| Jednostka dostawcza: Rolka | Długość: 50000 | Kolor:    przezroczysta | |
| Jednostka dostawcza: Przycięcie | Długość: 200 ... 4000 | Kolor: czerwony, przezroczysty | |
| Jednostka dostawcza: Rolka | Długość: 50000 | Kolor: czerwony, przezroczysty | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 5.0
 22110801
eCl@ss 5.1
 22110801
UNSPSC 7.0
 56122003
UNSPSC 9.0
 56122003
eCl@ss 6.0.1
 22110890
eCl@ss 7.1
 22110890
eCl@ss 8.0
 22110890
eCl@ss 11.0
 22110890
Customs tariff number
 39204390


 przezroczysta

