Technical Data
Scope of Delivery
Bracket D30, St, bright zinc-plated
2 T-Slot Nuts 6 St M6, St, bright zinc-plated
2 Countersunk Screws DIN 7991 M6x12, St, bright zinc-plated
Countersunk Screw DIN 7991 M6x20, St, bright zinc-plated
Properties
| Article number | 0.0.642.23 | 
|---|---|
| Line | Line D30 | 
| ESD-safe | Yes | 
| Weight | m = 69 g | 
| Delivery unit | 1 set | 
| Max. load-carrying capacity | F = 500 N | 
| Torque | M = 20 Nm | 
Description
Tube Holders D30 are fastened to the Profile Tube D30 or Tube D30 with an M6 screw. A Threaded Insert D30 must be used to make this fixing. In the case of Profiles 6 D30, a thread is tapped into the core bore.
Making it easy to connect the Line D30 with Line 8 or Line 6.
Thanks to this solution, the cylindrical tube system of Line D30 can be used to extend or reinforce a conventionally designed application based on the MB system.
Assembly Instructions
Variants
Sort by
| Typ rowka: 8 mm | Długość gwintu: 10.7 | |
| Typ rowka: 6 mm | Długość gwintu: 8.7 | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 36120490
eCl@ss 7.1
 36120490
eCl@ss 4.0
 36121505
eCl@ss 6.0.1
 36120490
eCl@ss 11.0
 36120490
eCl@ss 4.1
 36121505
eCl@ss 5.0
 36129190
eCl@ss 5.1
 36129190
UNSPSC 9.0
 24101709
UNSPSC 7.0
 24101709
Customs tariff number
 83024900




