item divider Motix
Closed panels

Closed panels


Show all 134 variants
50 3.020
50 2.020
On request
* Mandatory information

This product is only available for a short time anymore.

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Thickness tolerance ± 10%

Properties

Article number 0.0.026.46
Property tinted
ESD ESD-safe = No
Weight, spec. Surface m = 9,52 kg/m2
Delivery unit cut-off max. 3020x2020 mm
Material PMMA

Description

Acrylic Glass is a rigid, transparent material that is naturally colourless and exceptionally clear. Consequently, it is suitable for all types of light/colour permeability or dispersion.
Its resistance to numerous aggressive chemical agents makes it the reference plastic for resistance to light and weathering. Acrylic Glass panels can be machined using industrial, manual or artistic processes.
item Acrylic Glass panels are made using the casting method to ensure a particularly high-quality appearance. Polishing produces very high-gloss finishes.
Acrylic Glass XT in extruded quality has slightly lower mechanical and thermal load-carrying capacities than cast panels and slightly poorer visual properties. In many applications, it can be an economical alternative to cast quality panels.
When using Acrylic Glass panels with other materials (aluminium, steel), the different thermal expansions should be taken into account. In principle, the various values relate to measurements conducted on colourless, transparent test samples.
Acrylic Glass demonstrates good resistance to water, alkalis and aqueous solutions containing inorganic salts. Certain dilute acids such as prussic acid and hydrogen fluoride corrode Acrylic Glass, as do concentrated sulphuric, nitric and chromic acids.

Variants

Sort by

133/134 variants match "{{formattedLockedParameters}}"
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 7035 (gris claro) RAL 7035 (gris claro)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 7035 (gris claro) RAL 7035 (gris claro)
Unidad de suministro:  Corte Largo:  50 ... 2410 Ancho:  50 ... 1190 Material:  plástico sólido Color:  RAL 7035 (gris claro) RAL 7035 (gris claro)
Unidad de suministro:  Pieza Largo:  2440 Ancho:  1220 Material:  plástico sólido Color:  RAL 7035 (gris claro) RAL 7035 (gris claro)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 7030 (gris piedra) RAL 7030 (gris piedra)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 7030 (gris piedra) RAL 7030 (gris piedra)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 1003 (amarillo señal) RAL 1003 (amarillo señal)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 1003 (amarillo señal) RAL 1003 (amarillo señal)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 5014 ( azul paloma) RAL 5014 ( azul paloma)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 5014 ( azul paloma) RAL 5014 ( azul paloma)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 6011 (verde Reseda) RAL 6011 (verde Reseda)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 6011 (verde Reseda) RAL 6011 (verde Reseda)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 3000 (rojo fuego) RAL 3000 (rojo fuego)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 3000 (rojo fuego) RAL 3000 (rojo fuego)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 9017 (negro tráfico) RAL 9017 (negro tráfico)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 9017 (negro tráfico) RAL 9017 (negro tráfico)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 9016 (blanco tráfico) RAL 9016 (blanco tráfico)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 9016 (blanco tráfico) RAL 9016 (blanco tráfico)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  Antracita Antracita
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  Antracita Antracita
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 2040 Material:  plástico sólido Color:  RAL 9003 ( blanco señal) RAL 9003 ( blanco señal)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 7035 (gris claro) RAL 7035 (gris claro)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 7035 (gris claro) RAL 7035 (gris claro)
Unidad de suministro:  Corte Largo:  50 ... 2410 Ancho:  50 ... 1190 Material:  plástico sólido Color:  RAL 7035 (gris claro) RAL 7035 (gris claro)
Unidad de suministro:  Pieza Largo:  2440 Ancho:  1220 Material:  plástico sólido Color:  RAL 7035 (gris claro) RAL 7035 (gris claro)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 7030 (gris piedra) RAL 7030 (gris piedra)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 7030 (gris piedra) RAL 7030 (gris piedra)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 1003 (amarillo señal) RAL 1003 (amarillo señal)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 1003 (amarillo señal) RAL 1003 (amarillo señal)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 5014 ( azul paloma) RAL 5014 ( azul paloma)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 5014 ( azul paloma) RAL 5014 ( azul paloma)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 6011 (verde Reseda) RAL 6011 (verde Reseda)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 6011 (verde Reseda) RAL 6011 (verde Reseda)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 3000 (rojo fuego) RAL 3000 (rojo fuego)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 3000 (rojo fuego) RAL 3000 (rojo fuego)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 9017 (negro tráfico) RAL 9017 (negro tráfico)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 9017 (negro tráfico) RAL 9017 (negro tráfico)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  RAL 9016 (blanco tráfico) RAL 9016 (blanco tráfico)
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  RAL 9016 (blanco tráfico) RAL 9016 (blanco tráfico)
Unidad de suministro:  Corte Largo:  50 ... 2770 Ancho:  50 ... 1820 Material:  plástico sólido Color:  Antracita Antracita
Unidad de suministro:  Pieza Largo:  2800 Ancho:  1850 Material:  plástico sólido Color:  Antracita Antracita
Unidad de suministro:  Corte Largo:  50 ... 2410 Ancho:  50 ... 1190 Material:  plástico sólido Color:  RAL 7035 (gris claro) RAL 7035 (gris claro)
Unidad de suministro:  Pieza Largo:  2440 Ancho:  1220 Material:  plástico sólido Color:  RAL 7035 (gris claro) RAL 7035 (gris claro)
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2000 Material:  acrílico XT Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico XT Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  acrílico XT Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico XT Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  acrílico XT Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico XT Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2000 Material:  acrílico XT Color:  color humo tintado color humo tintado
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico XT Color:  color humo tintado color humo tintado
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2000 Material:  acrílico GS Color:  vidrio tintado vidrio tintado
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico GS Color:  vidrio tintado vidrio tintado
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2000 Material:  acrílico GS Color:  tinte opalino tinte opalino
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico GS Color:  tinte opalino tinte opalino
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2000 Material:  acrílico GS Color:  color humo tintado color humo tintado
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico GS Color:  color humo tintado color humo tintado
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2000 Material:  acrílico GS Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico GS Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2000 Material:  acrílico GS Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico GS Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2000 Material:  acrílico GS Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico GS Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2000 Material:  acrílico GS Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico GS Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  acrílico GS Color:  color humo tintado color humo tintado
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2030 Material:  acrílico GS Color:  color humo tintado color humo tintado
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  PET-G Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  PET-G Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  PET-G Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  PET-G Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  PET-G Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  PET-G Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  PET-G Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  PET-G Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 2970 Ancho:  50 ... 1970 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Pieza Largo:  3000 Ancho:  2000 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  policarbonato Color:  color humo tintado color humo tintado
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  policarbonato Color:  color humo tintado color humo tintado
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  policarbonato Color:  claro claro
Unidad de suministro:  Corte Largo:  50 ... 3020 Ancho:  50 ... 2020 Material:  policarbonato Color:  color humo tintado color humo tintado
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  policarbonato Color:  color humo tintado color humo tintado
Unidad de suministro:  Corte Largo:  50 ... 1970 Ancho:  50 ... 970 Material:  polietileno Color:  RAL 9004 (negro señal) RAL 9004 (negro señal)
Unidad de suministro:  Pieza Largo:  2000 Ancho:  1000 Material:  polietileno Color:  RAL 9004 (negro señal) RAL 9004 (negro señal)
Unidad de suministro:  Corte Largo:  50 ... 1970 Ancho:  50 ... 970 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Pieza Largo:  2000 Ancho:  1000 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Corte Largo:  50 ... 1970 Ancho:  50 ... 970 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Pieza Largo:  2000 Ancho:  1000 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Corte Largo:  50 ... 1983 Ancho:  50 ... 973 Material:  polietileno Color:  RAL 9004 (negro señal) RAL 9004 (negro señal)
Unidad de suministro:  Pieza Largo:  2013 Ancho:  1003 Material:  polietileno Color:  RAL 9004 (negro señal) RAL 9004 (negro señal)
Unidad de suministro:  Corte Largo:  50 ... 1983 Ancho:  50 ... 973 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Pieza Largo:  2013 Ancho:  1003 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Corte Largo:  50 ... 1983 Ancho:  50 ... 973 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Pieza Largo:  2013 Ancho:  1003 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Corte Largo:  50 ... 1983 Ancho:  50 ... 973 Material:  polietileno Color:  RAL 9004 (negro señal) RAL 9004 (negro señal)
Unidad de suministro:  Pieza Largo:  2013 Ancho:  1003 Material:  polietileno Color:  RAL 9004 (negro señal) RAL 9004 (negro señal)
Unidad de suministro:  Corte Largo:  50 ... 1983 Ancho:  50 ... 973 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Pieza Largo:  2013 Ancho:  1003 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Corte Largo:  50 ... 1983 Ancho:  50 ... 973 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Pieza Largo:  2013 Ancho:  1003 Material:  polietileno Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Unidad de suministro:  Corte Largo:  50 ... 2920 Ancho:  50 ... 1470 Material:  Al-PE Compound Color:  Aluminio, natural Aluminio, natural
Unidad de suministro:  Pieza Largo:  3000 Ancho:  1500 Material:  Al-PE Compound Color:  Aluminio, natural Aluminio, natural
Unidad de suministro:  Corte Largo:  50 ... 2970 Ancho:  50 ... 1470 Material:  AlMg1 Color:  brillante brillante
Unidad de suministro:  Pieza Largo:  3000 Ancho:  1500 Material:  AlMg1 Color:  brillante brillante
Unidad de suministro:  Corte Largo:  50 ... 2970 Ancho:  50 ... 1470 Material:  AlMg1 Color:  Aluminio, natural Aluminio, natural
Unidad de suministro:  Pieza Largo:  3000 Ancho:  1500 Material:  AlMg1 Color:  Aluminio, natural Aluminio, natural
Unidad de suministro:  Corte Largo:  50 ... 3010 Ancho:  50 ... 2010 Material:  Polipropileno Color:  Gris Gris
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  Polipropileno Color:  Gris Gris
Unidad de suministro:  Corte Largo:  50 ... 3010 Ancho:  50 ... 2010 Material:  Polipropileno Color:  Blanco Blanco
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  Polipropileno Color:  Blanco Blanco
Unidad de suministro:  Corte Largo:  50 ... 3010 Ancho:  50 ... 2010 Material:  Polipropileno Color:  Gris Gris
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  Polipropileno Color:  Gris Gris
Unidad de suministro:  Corte Largo:  50 ... 3010 Ancho:  50 ... 2010 Material:  Polipropileno Color:  Blanco Blanco
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  Polipropileno Color:  Blanco Blanco
Unidad de suministro:  Corte Largo:  50 ... 3010 Ancho:  50 ... 2010 Material:  Polipropileno Color:  RAL 7042 (gris tráfico) RAL 7042 (gris tráfico)
Unidad de suministro:  Pieza Largo:  3050 Ancho:  2050 Material:  Polipropileno Color:  RAL 7042 (gris tráfico) RAL 7042 (gris tráfico)
Unidad de suministro:  Corte Largo:  50 ... 2260 Ancho:  50 ... 1560 Material:  Polipropileno Color:  RAL 7046 (gris tele) RAL 7046 (gris tele)
Unidad de suministro:  Pieza Largo:  2300 Ancho:  1600 Material:  Polipropileno Color:  RAL 7046 (gris tele) RAL 7046 (gris tele)
Unidad de suministro:  Corte Largo:  50 ... 2260 Ancho:  50 ... 1560 Material:  Polipropileno Color:  Negro Negro
Unidad de suministro:  Pieza Largo:  2300 Ancho:  1600 Material:  Polipropileno Color:  Negro Negro
Unidad de suministro:  Corte Largo:  50 ... 2260 Ancho:  50 ... 1560 Material:  Polipropileno Color:  RAL 7046 (gris tele) RAL 7046 (gris tele)
Unidad de suministro:  Pieza Largo:  2300 Ancho:  1600 Material:  Polipropileno Color:  RAL 7046 (gris tele) RAL 7046 (gris tele)
Unidad de suministro:  Corte Largo:  50 ... 2260 Ancho:  50 ... 1560 Material:  Polipropileno Color:  Negro Negro
Unidad de suministro:  Pieza Largo:  2300 Ancho:  1600 Material:  Polipropileno Color:  Negro Negro

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030401
eCl@ss 6.0.1
35040401
eCl@ss 4.1
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
eCl@ss 4.0
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 11.0
23360402
eCl@ss 7.1
35030401
Customs tariff number
39205100