Technical Data
Scope of Delivery
Magnet housing, plastic, white
Magnet ⌀ 25 mm, St, black
Properties
Article number | 0.0.637.98 |
---|---|
Line | Work Bench System |
ESD-safe | No |
Weight | m = 13,5 g |
Delivery unit | 1 pce. |
Description
Holding force (perpendicular to the contact surface) F = 3 N
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
24300990
eCl@ss 4.0
24110526
eCl@ss 4.1
24110526
eCl@ss 5.0
24300902
eCl@ss 5.1
24300902
UNSPSC 7.0
44111908
UNSPSC 9.0
44111907
eCl@ss 6.0.1
24300902
eCl@ss 7.1
24300990
eCl@ss 11.0
24300990
Customs tariff number
85051910