Technical Data
Scope of Delivery
Steel sheet casing bright zinc-plated, black
Wheel axle with sealed ball bearing
Anti-torsion element
Dust shield
Tyre TPE, track-free, 80 Sh A, grey
Properties
| Article number | 0.0.418.06 |
|---|---|
| Line | line 10 |
| Line | line 12 |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 550 g |
| Delivery unit | 1 pce. |
| Load-carrying capacity | 100 kg/Castor |
Description
The anti-torsion block of this roller is designed for the width of groove 8. It does not fit into narrower system grooves or into base plates.
Variants
Sort by
| Load capacity (roll): 60 kg | Roll diameter: 75 mm | ESD-safe: X | |
| Load capacity (roll): 60 kg | Roll diameter: 75 mm | ESD-safe: ✓ | |
| Load capacity (roll): 80 kg | Roll diameter: 100 mm | ESD-safe: X | |
| Load capacity (roll): 80 kg | Roll diameter: 100 mm | ESD-safe: ✓ | |
| Load capacity (roll): 100 kg | Roll diameter: 125 mm | ESD-safe: X | |
| Load capacity (roll): 100 kg | Roll diameter: 125 mm | ESD-safe: ✓ |
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
eCl@ss 7.1
23370590
eCl@ss 11.0
23370590
eCl@ss 6.0.1
23370202
UNSPSC 7.0
31162701
Customs tariff number
83022000





