Panel-Fixing Profile D30


Selected variant
Panel-Fixing Profile D30 3-5mm ESD, black similar to RAL 9005 (0.0.652.82)
Panel-Fixing Profile D30 3-5mm ESD, black similar to RAL 9005
0.0.652.82
Show all
This item is not directly orderable.
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.652.82
LineLine D30
ESD-safeYes
Weightm = 113 g/m
Delivery unitcut-off max. 3000 mm
MaterialPP-ESD
Colourblack similar to RAL 9005

Description

The quickest way to fasten a panel. The Panel-Fixing Profile is pushed onto a Profile Tube D30 and a panel element that is between 3 and 5 mm thick is slotted into it. Job done!
Fitting these profiles around all the edges of the panel produces the necessary holding force. And the all-round, virtually sealed fastening also provides added protection from splashes and dirt. The Panel-Fixing Profile stops the panel element coming into direct contact with the support profile, which helps reduce noise levels.
The Panel-Fixing Profile can be easily cut to size using the item Multi-Purpose Pliers.
The black colouring of the plastic shows that the product has an electrostatically dissipative (ESD) design.

Variants

Sort by

Delivery unit:  Cut-offLength:  20 ... 3000Colour:  Grey GreyESD-safe:  X
Delivery unit:  PieceLength:  3000 Colour:  Grey GreyESD-safe:  X
Delivery unit:  Cut-offLength:  20 ... 3000Colour:  Black BlackESD-safe: 
Delivery unit:  PieceLength:  3000 Colour:  Black BlackESD-safe: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 7.1
35030190
eCl@ss 4.0
35030108
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
Customs tariff number
39161000