Panel-Fixing Profile D30
This item is not directly orderable.
* Mandatory information
Technical Data
Properties
Article number | 0.0.649.30 |
---|---|
Line | Line D30 |
ESD-safe | No |
Weight | m = 97 g/m |
Delivery unit | cut-off max. 3000 mm |
Material | PP |
Colour | grey similar to RAL 7042 |
Description
Fitting these profiles around all the edges of the panel produces the necessary holding force. And the all-round, virtually sealed fastening also provides added protection from splashes and dirt. The Panel-Fixing Profile stops the panel element coming into direct contact with the support profile, which helps reduce noise levels.
The Panel-Fixing Profile can be easily cut to size using the item Multi-Purpose Pliers.
The black colouring of the plastic shows that the product has an electrostatically dissipative (ESD) design.
Variants
Sort by
Dodací jednotka: Přířez | Délka: 20 ... 3000 | Barva: ![]() | S ochranou proti elektrostatickému výboji: X | |
Dodací jednotka: Kus | Délka: 3000 | Barva: ![]() | S ochranou proti elektrostatickému výboji: X | |
Dodací jednotka: Přířez | Délka: 20 ... 3000 | Barva: ![]() | S ochranou proti elektrostatickému výboji: ✓ | |
Dodací jednotka: Kus | Délka: 3000 | Barva: ![]() | S ochranou proti elektrostatickému výboji: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 7.1
35030190
eCl@ss 4.0
35030108
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
Customs tariff number
39161000
Panel-Fixing Profile D30
This item is not directly orderable.
* Mandatory information