item divider Motix
Conduit System E (aluminium)

Conduit System E (aluminium)

Conduit System E is based on U-shaped conduit profiles made of aluminium and matching lid profiles. These conduits are available in five widths and six heights in the modular dimensions of Lines 6 and 8. As a result, Conduit Profiles U can be used to create a cable conduit measuring just 30 x 15 mm or a cable duct measuring 160 x 160 mm that can also be used with the item work benches.

18 results