item divider Motix
Proximity Switch

Proximity Switch


Show all 7 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Inductive Proximity Switch, positive switching
Casing Al, anodized, natural
Fixing mechanism, fixing screws
Voltage = 10…30 V DC
Switching currentmax = 150 mA
Sensing range = 2 mm
Cable, grey l = 3 m ; d = 3 mm

Properties

Article number 0.0.600.05
Line line 8
ESD ESD-safe = No
Weight m = 51 g
Delivery unit 1 pce.

Description

Proximity Switch for integration in the grooves of Profiles 8 for limiting the terminal position or as reference on linear units.
The Proximity Switch can be retrofitted at any point in the groove and can be secured in position from above.

Variants

Sort by

Schaltverhalten:  Öffner Kompatibilität:  Nut 8 Steckbar:  X
Schaltverhalten:  Schließer Kompatibilität:  Nut 8 Steckbar:  X
Schaltverhalten:  Öffner Kompatibilität:  KLE Steckbar:  X
Schaltverhalten:  Öffner Kompatibilität:  KLE 5/ KLE 6/ KGT 6 60/ GSF 6 60 Steckbar:  X
Schaltverhalten:  Schließer Kompatibilität:  KLE Steckbar:  X
Schaltverhalten:  Schließer Kompatibilität:  Zahnriemenumlenkung Steckbar: 
Schaltverhalten:  Schließer Kompatibilität:  Zahnriemenumlenkung Steckbar:  X

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27220501
eCl@ss 6.0.1
23309213
UNSPSC 7.0
39121509
UNSPSC 9.0
39121509
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 7.1
27220501
eCl@ss 11.0
27220501
Customs tariff number
85365080