Technical Data
Scope of Delivery
1 Round steel chain DIN 766, with short links
1 Dome-head screw ISO 7380-M5x12
1 T-Slot Nut F 8 St M5
1 T-Slot Nut F 6 St M5
Properties
| Article number | 0.0.671.88 |
|---|---|
| Line | Work Bench System |
| ESD-safe | Yes |
| Weight | m = 114 g |
| Delivery unit | 1 set |
| Material | St, stainless |
Description
The Drag Chain cleans itself while on the move, so that it can be relied on to do its job even in dusty working environments. This eliminates the high level of maintenance work that has to be carried out when relying solely on electrostatically dissipative castors, which require regular cleaning.
The ESD Drag Chain is compatible with Line 6 and 8 profiles.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27130802
UNSPSC 9.0
39121409
eCl@ss 7.1
27130802
eCl@ss 11.0
27130802
eCl@ss 4.0
27131001
UNSPSC 7.0
39121409
eCl@ss 4.1
27130801
eCl@ss 5.0
27130801
eCl@ss 5.1
27130801
eCl@ss 6.0.1
27130803
Customs tariff number
73158200