Fixing System, Cover Profile 8 120
Technical Data
Properties
| Article number | 0.0.721.23 |
|---|---|
| Line | line X |
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 673 g/m |
| Delivery unit | 1 pce., length 6000 mm |
| Material | Al, anodized |
| Colour | natural |
Description
When installed in a one-sided configuration, Fixing System, Cover Profile 8 120 is used as a cover panel at the rear. The opening between Wall Trunking Profiles at the front is sealed using Cover Profile 76 Al (0.0.663.40).
Wall Trunking Profiles are available with a rectangular outer contour or a 45° angled outer edge. The angled variant is used for horizontal wall trunking in a cleanroom. The rectangular variant is ideal for vertically installed conduits.
Assembly Instructions
Variants
Sort by
| Unité de livraison: découpe | Longueur: 20 ... 6000 | |
| Unité de livraison: pièce | Longueur: 6000 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 11.0
23360190
eCl@ss 7.1
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100



























