Technical Data
Scope of Delivery
2 hinge halves, die-cast zinc, RAL 9006 white aluminium
2 fixings, PA-GF, black
2 thread bushes M4, St, bright zinc-plated
2 spacer rings, St, stainless
2 hexagon screws, St
2 Button-Head Screws ISO 7380-M5x12, St, bright zinc-plated (preassembled)
Properties
| Article number | 0.0.691.33 |
|---|---|
| Line | line 5 |
| ESD-safe | No |
| Weight | m = 44 g |
| Load movable | F2 = 100 N |
| Load movable | F1 = 200 N |
| Load rigid | F1 = 500 N |
| Load rigid | F2 = 200 N |
| Delivery unit | 1 set |
| Status on delivery | Preassembled |
Description
In the T1 design variant, one M5x12 screw is captively pre-mounted for quick connection to a profile. In the T2 version, two M5x12 screws are already pre-mounted.
Assembly Instructions
Variants
Sort by
| Line: 5 | External dimension: 20x20 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: 5 | External dimension: 20x20 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 6 | External dimension: 30x30 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: 6 | External dimension: 30x30 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 8 | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: 8 | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 8 | External dimension: 80x40 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: X | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: X | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 5 | External dimension: 20x20 | Hinge design: End face / groove | Clamp Lever: X | Model: One-sided | |
| Line: 5 | External dimension: 20x20 | Hinge design: End face / end face | Clamp Lever: X | Model: Both sides |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23020104
eCl@ss 11.0
23360301
eCl@ss 7.1
23020104
eCl@ss 4.0
23030704
eCl@ss 4.1
23030704
eCl@ss 5.0
23020104
eCl@ss 5.1
23020104
eCl@ss 6.0.1
23020104
UNSPSC 9.0
31162403
UNSPSC 7.0
31162403
Customs tariff number
79070000












