Parts Container 8
* Mandatory information
Technical Data
Scope of Delivery
2 Button-Head Screws M5x12, St, bright zinc-plated
2 T-Slot Nuts 8 Zn M5
Properties
| Article number | 0.0.026.21 |
|---|---|
| Line | Work Bench System |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 210 g |
| Delivery unit | 1 set |
Description
Assembly Instructions
Variants
Sort by
Colour: Grey | Parts Containers, width (mm): 105 | ESD-safe: X | |
Colour: Black | Parts Containers, width (mm): 105 | ESD-safe: ✓ | |
Colour: Yellow | Parts Containers, width (mm): 105 | ESD-safe: X | |
Colour: Blue | Parts Containers, width (mm): 105 | ESD-safe: X | |
Colour: Green | Parts Containers, width (mm): 105 | ESD-safe: X | |
Colour: Red | Parts Containers, width (mm): 105 | ESD-safe: X | |
Colour: Black | Parts Containers, width (mm): 110 | ESD-safe: X | |
Colour: Black | Parts Containers, width (mm): 210 | ESD-safe: X |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
UNSPSC 9.0
56111902
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097
Parts Container 8
* Mandatory information


Grey
Black
Yellow
Blue
Green
Red