item divider Motix
High-load work bench 2 E HD - basic model

High-load work bench 2 E HD - basic model

Technical Data

Properties

Delivery unit 1 pce.

Description

This robust heavy-duty table with two electrically height-adjustable table columns offers a maximum load capacity of 600 kg. With the high-load work bench 2 E HD, employees can lift heavy components to an ergonomic working height.
Thanks to the wide range of workstation equipment from item, the heavy-duty work bench can be easily customized to increase ergonomics and efficiency in equal measure. The height-adjustable work bench is equipped with four jacking castors for use in different locations. It is suitable for assembly work with heavy workpieces and other manual production applications.
- Two electrically height-adjustable table columns
- Load capacity of up to 600 kg
- Individual equipment thanks to a large selection of item workstation components
- Table top of the basic model: 1800 x 750 mm
- Alternative sizes and designs available as further sample solutions

Downloads