Technical Data
Properties
Article number | 0.0.005.33 |
---|---|
Line | line 12 |
Property | black |
ESD | ESD-safe = No |
Weight, spec. Length | m = 58 g/m |
Delivery unit | 1 roll, length 20 m |
Material | TPV |
Description
Assembly Instructions
Variants
Sort by
Line: 5 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: Black | Panel thickness range: 2-3 mm | |
Line: 5 | Delivery unit: Roll | Length: 20000 | Colour: Black | Panel thickness range: 2-3 mm | |
Line: 5 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: Grey | Panel thickness range: 2-3 mm | |
Line: 5 | Delivery unit: Roll | Length: 20000 | Colour: Grey | Panel thickness range: 2-3 mm | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: Black | Panel thickness range: 2-4 mm | |
Line: 6 | Delivery unit: Roll | Length: 20000 | Colour: Black | Panel thickness range: 2-4 mm | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: Grey | Panel thickness range: 2-4 mm | |
Line: 6 | Delivery unit: Roll | Length: 20000 | Colour: Grey | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: Black | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Roll | Length: 20000 | Colour: Black | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: Grey | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Roll | Length: 20000 | Colour: Grey | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: Black | Panel thickness range: 4-6 mm | |
Line: 8 | Delivery unit: Roll | Length: 20000 | Colour: Black | Panel thickness range: 4-6 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: Grey | Panel thickness range: 4-6 mm | |
Line: 8 | Delivery unit: Roll | Length: 20000 | Colour: Grey | Panel thickness range: 4-6 mm | |
Line: 12 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: Black | Panel thickness range: 6-8 mm | |
Line: 12 | Delivery unit: Roll | Length: 20000 | Colour: Black | Panel thickness range: 6-8 mm | |
Line: 12 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: Grey | Panel thickness range: 6-8 mm | |
Line: 12 | Delivery unit: Roll | Length: 20000 | Colour: Grey | Panel thickness range: 6-8 mm | |
Line: X | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: Grey | Panel thickness range: 4-5 mm | |
Line: X | Delivery unit: Roll | Length: 20000 | Colour: Grey | Panel thickness range: 4-5 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 9.0
56111902
eCl@ss 11.0
23360492
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 7.1
35030190
UNSPSC 7.0
56111902
Customs tariff number
40069000