item divider Motix
Lip Seal

Lip Seal


Show all 22 variants
On request

This product is only available for a short time anymore.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

a = 6 - 8 mm
t = 17.3 mm

Properties

Article number 0.0.005.37
Line line 12
Property grey, similar to RAL 7040
ESD ESD-safe = No
Weight, spec. Length m = 58 g/m
Delivery unit 1 roll, length 20 m
Material TPV

Description

Lip Seals secure and seal panel elements that are fitted directly into the profile grooves.
The version in grey blends in well with the natural anodized surface of the profile.
Thermoplastic elastomer is resistant to cleaning agents and mineral oil.
For fastening and sealing panel elements of differing thickness which are inserted into profile grooves 5, 6, 8 and 12.
The version in grey blends in well with the natural anodized surface of the profile.
The elastic material is resistant to cleaning agents and mineral oil.

Assembly Instructions

The Lip Seals are best wetted with soapy water prior to assembly to ensure they are fitted easily and correctly.
Careful pressure must be applied to lock them into the profile groove.
The Assembly Tool facilitates the process of pressing the Lip Seal into the profile groove in the right orientation.

Variants

Sort by

Baureihe:  5 Liefereinheit:  Zuschnitt Länge:  20 ... 20000 Farbe:  schwarz schwarz Plattenstärkenbereich:  2-3 mm
Baureihe:  5 Liefereinheit:  Rolle Länge:  20000 Farbe:  schwarz schwarz Plattenstärkenbereich:  2-3 mm
Baureihe:  5 Liefereinheit:  Zuschnitt Länge:  20 ... 20000 Farbe:  grau grau Plattenstärkenbereich:  2-3 mm
Baureihe:  5 Liefereinheit:  Rolle Länge:  20000 Farbe:  grau grau Plattenstärkenbereich:  2-3 mm
Baureihe:  6 Liefereinheit:  Zuschnitt Länge:  20 ... 20000 Farbe:  schwarz schwarz Plattenstärkenbereich:  2-4 mm
Baureihe:  6 Liefereinheit:  Rolle Länge:  20000 Farbe:  schwarz schwarz Plattenstärkenbereich:  2-4 mm
Baureihe:  6 Liefereinheit:  Zuschnitt Länge:  20 ... 20000 Farbe:  grau grau Plattenstärkenbereich:  2-4 mm
Baureihe:  6 Liefereinheit:  Rolle Länge:  20000 Farbe:  grau grau Plattenstärkenbereich:  2-4 mm
Baureihe:  8 Liefereinheit:  Zuschnitt Länge:  20 ... 20000 Farbe:  schwarz schwarz Plattenstärkenbereich:  2-4 mm
Baureihe:  8 Liefereinheit:  Rolle Länge:  20000 Farbe:  schwarz schwarz Plattenstärkenbereich:  2-4 mm
Baureihe:  8 Liefereinheit:  Zuschnitt Länge:  20 ... 20000 Farbe:  grau grau Plattenstärkenbereich:  2-4 mm
Baureihe:  8 Liefereinheit:  Rolle Länge:  20000 Farbe:  grau grau Plattenstärkenbereich:  2-4 mm
Baureihe:  8 Liefereinheit:  Zuschnitt Länge:  20 ... 20000 Farbe:  schwarz schwarz Plattenstärkenbereich:  4-6 mm
Baureihe:  8 Liefereinheit:  Rolle Länge:  20000 Farbe:  schwarz schwarz Plattenstärkenbereich:  4-6 mm
Baureihe:  8 Liefereinheit:  Zuschnitt Länge:  20 ... 20000 Farbe:  grau grau Plattenstärkenbereich:  4-6 mm
Baureihe:  8 Liefereinheit:  Rolle Länge:  20000 Farbe:  grau grau Plattenstärkenbereich:  4-6 mm
Baureihe:  12 Liefereinheit:  Zuschnitt Länge:  20 ... 20000 Farbe:  schwarz schwarz Plattenstärkenbereich:  6-8 mm
Baureihe:  12 Liefereinheit:  Rolle Länge:  20000 Farbe:  schwarz schwarz Plattenstärkenbereich:  6-8 mm
Baureihe:  12 Liefereinheit:  Zuschnitt Länge:  20 ... 20000 Farbe:  grau grau Plattenstärkenbereich:  6-8 mm
Baureihe:  12 Liefereinheit:  Rolle Länge:  20000 Farbe:  grau grau Plattenstärkenbereich:  6-8 mm
Baureihe:  X Liefereinheit:  Zuschnitt Länge:  20 ... 20000 Farbe:  grau grau Plattenstärkenbereich:  4-5 mm
Baureihe:  X Liefereinheit:  Rolle Länge:  20000 Farbe:  grau grau Plattenstärkenbereich:  4-5 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 11.0
23360492
UNSPSC 9.0
56111902
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 7.1
35030190
UNSPSC 7.0
56111902
Customs tariff number
40069000