item divider Motix
Keyboard Shelf

Keyboard Shelf


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Keyboard shelf profile, Al, anodized
1 Wrist support EPDM, PP, grey, similar to RAL 7042
2 caps, St, white aluminium similar to RAL 9006
8 Countersunk Screws DIN 7504, St, bright zinc-plated
Preassembled

Properties

Article number 0.0.685.53
Line line 8
ESD ESD-safe = No
Weight m = 3,4 kg
Delivery unit 1 pce.

Description

Ergonomic data input! The item Keyboard Shelf 8 either slots into a horizontal Line 8 groove or fits underneath the table top as a Pull-Out Keyboard Shelf.
Keyboard Shelf 8 and Pull-Out Keyboard Shelf feature an elastic wrist support that relieves arm strain so users can work comfortably. The surface area is wide enough to easily fit a keyboard and mouse, providing a tidy and efficient working environment.
The Pull-Out Keyboard Shelf is screwed into place at the optimum height underneath the table top, and can be fitted flush with the table edge under any item work bench. The ball-bearing guided tray snaps into its end position for greater ease of use.

Variants

Sort by

Ausführung:  Ohne Auszug
Ausführung:  Mit Auszug

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
84879090