Ball joint basic unit
Technical Data
Scope of Delivery
2 hinge halves, die-cast aluminium, RAL 9006 white aluminium
Hexagon Socket Head Cap Screw M8x30, St, bright zinc-plated
Hexagon Nut M8, St, bright zinc-plated
Properties
| Article number | 0.0.608.69 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 200 g |
| Delivery unit | 1 set |
Description
Ball Joints can be used for lightweight adjustment devices and for connecting and stabilising diagonals.
Ball Joint 8 is also available in a variation with a Clamp Lever for rapid manual adjustments.
- Ball 40x40 for connection to Profiles 8 with right-angled cross-sections
- Ball D40 for connection to Profiles 8 D40 (with cylindrical cross-section)
MA = 25 Nm
Permissible loading moments for Ball Joint 8:
Deflection MB = 2 Nm
Torsion T = 3 Nm
Variants
Sort by
| Clamp Lever: X | |
| Clamp Lever: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23020104
UNSPSC 7.0
31101501
eCl@ss 11.0
23360291
UNSPSC 9.0
31101501
eCl@ss 7.1
23020104
eCl@ss 4.0
23030704
eCl@ss 4.1
23030704
eCl@ss 5.0
23020104
eCl@ss 5.1
23020104
eCl@ss 6.0.1
23020104
Customs tariff number
83024900



