item divider Motix
Manually height-adjustable table Economy 8 80x40 K with upright and overhang

Manually height-adjustable table Economy 8 80x40 K with upright and overhang

Technical Data

Properties

Delivery unit 1 pce.

Description

The height of the table surface on the Economy 8 K work bench can be individually adjusted for each employee using an ergonomic crank drive. The four table columns can be adjusted in parallel by up to 300 mm using the crank. With an upright and an overhang, this height-adjustable work bench offers plenty of space for the provision of materials, tools and information.
The crank table is based on aluminum profiles from the item MB Building Kit System. The ergonomic work bench can be easily customized with a large selection of hooks, holders, pivot arms and gripper switches. The table offers sufficient stability for order picking or assembly work as well as other manual production applications.
- Four manually height-adjustable lifting columns
- Load capacity of up to 120 kg
- Work bench with upright and overhang
- Individual equipment thanks to a large selection of item workstation components
- Table top of the basic model: 1200 x 600 mm
- Alternative sizes and designs available as further sample solutions
- Height, width and depth of the basic model can be easily adjusted

Downloads